IESNA:LM-63-2002
[TEST]P1647477
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4E-735-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 225W 70CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.88A 225.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23606.6
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 225.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2572.5 2524.1 2392.7 2270.5 2224.4 2238.3 2293.6 2459.6 2754.6 3199.5 3819.6 4589.5 5260.3 5905.7 6505.0 7175.8 
7890.4 8614.2 9513.2 10377.6 11020.7 11481.7 11839.0 11910.5 11269.7 9847.4 7551.5 3794.2 1325.4 454.1 258.2 175.2 103.7 
48.4 0.0 0.0 0.0 
2572.5 2519.5 2395.0 2272.8 2222.1 2236.0 2291.3 2448.0 2724.6 3188.0 3812.7 4541.1 5262.6 5926.4 6521.2 7191.9 
7920.4 8660.3 9568.5 10437.5 11076.1 11534.8 11912.8 11940.5 11361.9 9951.2 7627.6 3847.2 1378.5 479.5 274.3 189.0 113.0 
55.3 0.0 0.0 0.0 
2572.5 2519.5 2408.8 2293.6 2242.9 2256.7 2305.1 2434.2 2687.8 3102.7 3681.3 4386.6 5117.3 5767.4 6410.5 7083.6 
7800.5 8618.8 9550.1 10504.4 11331.9 11887.4 12283.9 12463.7 12069.6 10813.3 8379.1 4658.6 1761.1 730.7 391.9 244.3 
149.8 96.8 32.3 0.0 0.0 
2572.5 2537.9 2441.1 2344.3 2300.5 2309.7 2348.9 2438.8 2639.4 2962.1 3450.7 4075.4 4792.3 5474.6 6161.6 6860.0 
7611.5 8429.8 9404.8 10472.1 11516.3 12463.7 13155.3 13639.3 13600.1 12662.0 10592.0 7235.7 3105.0 1152.6 624.7 355.0 
209.8 138.3 57.6 0.0 0.0 
2572.5 2540.2 2468.8 2397.3 2369.7 2385.8 2431.9 2487.2 2616.3 2862.9 3192.6 3690.5 4359.0 4999.8 5719.0 
6445.1 7215.0 8090.9 9142.1 10285.4 11643.1 12929.4 14093.4 14997.0 15384.3 14997.0 13360.4 10589.7 6445.1 2508.0 
1051.1 580.9 297.4 149.8 55.3 0.0 0.0 
2572.5 2549.5 2503.3 2466.5 2466.5 2508.0 2558.7 2618.6 2706.2 2865.3 3105.0 3416.2 3884.1 4495.0 5133.5 
5864.2 6724.0 7685.2 8812.4 10133.3 11610.8 13182.9 14655.9 15907.6 16725.9 16894.1 16246.4 14381.6 10981.5 6509.6 
2141.4 689.2 267.4 113.0 32.3 2.3 0.0 
2572.5 2570.2 2554.1 2549.5 2586.3 2650.9 2733.9 2839.9 2962.1 3105.0 3287.1 3517.6 3798.8 4202.2 4764.7 
5403.2 6145.4 7109.0 8268.4 9529.3 11087.6 12655.1 14326.3 15907.6 17219.2 18212.7 18922.6 18874.2 17242.2 13111.5 
7438.6 3033.5 650.0 191.3 53.0 4.6 0.0 
2572.5 2572.5 2565.6 2572.5 2616.3 2692.4 2796.1 2916.0 3049.7 3206.4 3390.8 3609.8 3879.5 4216.0 4757.7 
5394.0 6062.4 6979.9 8118.6 9444.0 10960.8 12627.4 14227.1 15734.7 17099.3 18194.2 18973.4 19100.1 17611.0 13667.0 
7779.7 3819.6 864.4 232.8 57.6 6.9 0.0 
2572.5 2584.0 2590.9 2623.2 2692.4 2789.2 2918.3 3068.1 3234.1 3432.3 3667.4 3916.4 4144.6 4437.3 4877.6 
5442.4 6014.0 6876.1 8070.2 9430.2 10940.0 12514.4 13936.7 15174.5 16343.2 17341.3 18129.7 18369.4 16961.0 12502.9 
7288.8 3330.9 1113.4 313.5 85.3 13.8 0.0 
2572.5 2579.4 2604.8 2660.1 2756.9 2888.3 3038.1 3211.0 3397.7 3612.1 3858.8 4096.2 4333.6 4642.5 5087.4 
5612.9 6214.6 7127.4 8303.0 9679.2 11099.1 12459.1 13618.6 14734.3 15801.5 16684.4 17267.6 16958.7 14476.1 9718.3 
5297.1 1728.8 516.3 253.6 126.8 25.4 0.0 
2572.5 2563.3 2595.6 2662.4 2768.4 2909.0 3070.4 3238.7 3402.3 3586.8 3778.1 3944.0 4149.2 4418.9 4794.6 
5278.7 5905.7 6800.1 7913.4 9075.2 10301.5 11449.5 12514.4 13745.4 14930.2 15912.2 16251.0 14957.9 11034.6 6341.4 
2609.4 666.2 200.5 83.0 32.3 13.8 0.0 
2572.5 2581.7 2614.0 2685.5 2798.4 2936.7 3091.2 3259.4 3416.2 3582.1 3750.4 3893.3 4063.9 4292.1 4647.1 
5080.5 5723.6 6558.0 7533.1 8531.2 9596.2 10377.6 11099.1 11818.3 12283.9 12530.6 12196.3 10714.1 7572.3 4156.1 
1599.7 417.2 133.7 43.8 16.1 9.2 0.0 
2572.5 2565.6 2597.9 2660.1 2768.4 2899.8 3056.6 3208.7 3353.9 3503.8 3649.0 3761.9 3895.6 4107.7 4428.1 
4877.6 5440.1 6103.9 6751.7 7318.7 7798.2 7975.7 7971.1 7908.8 7673.7 7346.4 6765.5 5705.1 3907.2 1970.9 541.7 
161.4 53.0 18.4 9.2 4.6 0.0 
2572.5 2584.0 2602.5 2655.5 2747.7 2867.6 3005.9 3125.7 3250.2 3349.3 3439.2 3508.4 3538.3 3492.2 3280.2 
2932.1 2501.0 2005.4 1482.2 1023.5 698.4 486.4 368.8 290.4 225.9 172.9 136.0 106.0 83.0 59.9 43.8 27.7 16.1 9.2 6.9 4.6 0.0 
2572.5 2574.8 2581.7 2614.0 2694.7 2786.9 2883.7 2959.8 2975.9 2851.4 2526.4 2042.3 1493.7 972.8 620.1 465.6 408.0 
371.1 334.2 295.1 255.9 221.3 186.7 159.1 133.7 106.0 83.0 66.8 50.7 36.9 25.4 16.1 11.5 9.2 4.6 4.6 0.0 
2572.5 2584.0 2577.1 2595.6 2641.7 2699.3 2703.9 2558.7 2139.1 1590.5 1041.9 668.5 525.6 465.6 421.8 378.0 334.2 
292.7 253.6 216.7 184.4 156.7 133.7 115.3 99.1 80.7 62.2 48.4 36.9 27.7 18.4 11.5 9.2 6.9 4.6 4.6 0.0 
2572.5 2581.7 2565.6 2563.3 2577.1 2554.1 2325.9 1777.2 1203.3 769.9 606.2 546.3 481.8 424.1 366.5 318.1 269.7 225.9 
186.7 154.4 126.8 108.3 94.5 85.3 73.8 64.5 55.3 41.5 32.3 25.4 18.4 11.5 6.9 4.6 4.6 2.3 0.0 
2572.5 2563.3 2542.5 2521.8 2489.5 2295.9 1786.5 1161.8 726.1 617.8 578.6 527.9 454.1 380.3 313.5 255.9 209.8 170.6 140.6 
117.6 101.4 89.9 80.7 71.5 62.2 55.3 46.1 39.2 30.0 23.1 16.1 11.5 6.9 4.6 2.3 0.0 0.0 
2572.5 2551.8 2533.3 2505.7 2415.8 2026.2 1371.5 820.6 636.2 597.0 555.5 488.7 412.6 331.9 262.8 207.5 170.6 140.6 115.3 
99.1 89.9 80.7 71.5 62.2 55.3 48.4 39.2 32.3 25.4 20.7 16.1 9.2 4.6 2.3 0.0 0.0 0.0 
2572.5 2551.8 2533.3 2503.3 2374.3 1860.2 1168.7 714.6 617.8 583.2 530.2 454.1 371.1 290.4 228.2 182.1 152.1 124.5 103.7 89.9 
78.4 71.5 62.2 57.6 48.4 41.5 32.3 23.1 18.4 16.1 13.8 9.2 6.9 2.3 0.0 0.0 0.0 
2572.5 2531.0 2512.6 2482.6 2318.9 1728.8 1060.4 677.7 606.2 567.1 504.8 426.4 343.5 260.5 205.2 166.0 138.3 115.3 96.8 80.7 
71.5 62.2 55.3 48.4 41.5 34.6 25.4 18.4 13.8 11.5 9.2 6.9 4.6 0.0 0.0 0.0 0.0 
2572.5 2524.1 2505.7 2475.7 2314.3 1738.1 1055.7 668.5 606.2 564.8 497.9 421.8 334.2 255.9 200.5 161.4 133.7 113.0 94.5 78.4 
69.2 59.9 53.0 46.1 39.2 32.3 23.1 16.1 11.5 11.5 9.2 6.9 4.6 0.0 0.0 0.0 0.0 
